IESNA:LM-63-2002
[TEST]P1389117
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-722-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16405.5
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
117.0 162.0 252.0 481.5 1052.9 1516.4 1876.3 2177.8 2492.8 2857.2 3320.7 3910.1 4715.6 6087.9 7865.3 9791.1 12004.9 13534.8 
13993.7 13467.3 12265.9 11141.0 10061.1 8729.2 5696.5 2906.7 1543.4 1174.4 1070.9 1052.9 1030.4 773.9 382.5 288.0 94.5 36.0 0.0 
117.0 157.5 243.0 495.0 1034.9 1538.9 1871.8 2168.8 2488.3 2884.2 3325.2 3905.6 4724.6 6007.0 7905.8 9858.6 11941.9 13480.8 
14047.7 13557.3 12369.4 11262.5 10079.1 8729.2 5831.5 2852.7 1579.4 1187.9 1075.4 1048.4 1030.4 778.4 378.0 283.5 94.5 36.0 0.0 
117.0 157.5 234.0 454.5 953.9 1453.4 1867.3 2155.3 2492.8 2879.7 3325.2 3914.6 4648.1 5683.0 7442.3 9611.1 11928.4 13575.3 
14286.2 14056.7 13048.8 12063.4 10686.5 9174.7 6731.4 3518.7 1898.8 1309.4 1106.9 1048.4 1021.4 926.9 387.0 274.5 112.5 45.0 0.0 
117.0 153.0 225.0 396.0 836.9 1318.4 1799.8 2137.3 2461.3 2834.7 3302.7 3784.2 4391.6 5165.5 6501.9 8612.2 11271.5 13602.3 14605.7 
14709.2 14187.2 13566.3 12481.9 10430.0 7968.8 4706.6 2591.8 1606.4 1196.9 1057.4 994.4 917.9 387.0 247.5 126.0 58.5 0.0 
117.0 153.0 207.0 328.5 665.9 1124.9 1619.9 2033.8 2348.8 2731.3 3122.7 3545.7 4081.1 4630.1 5359.0 6668.4 8958.7 12157.9 14542.7 
15375.1 15177.1 14736.2 14650.7 13953.2 11438.0 7419.8 3860.6 2272.3 1417.4 1012.4 809.9 724.4 445.5 225.0 157.5 85.5 0.0 
117.0 148.5 189.0 274.5 468.0 868.4 1322.9 1772.8 2177.8 2501.8 2884.2 3293.7 3698.7 4198.1 4751.6 5494.0 6600.9 8630.2 12117.4 
15060.1 16234.5 16077.0 15537.1 15798.1 15442.6 13566.3 8346.7 3694.2 1732.3 1003.4 652.4 499.5 378.0 211.5 175.5 121.5 0.0 
117.0 144.0 171.0 216.0 310.5 504.0 872.9 1268.9 1718.8 2146.3 2524.3 2870.7 3280.2 3712.2 4153.1 4729.1 5503.0 6582.9 8162.3 
10799.0 14218.7 16644.0 17368.4 17026.4 16842.0 16869.0 15663.1 10943.0 4805.6 1835.8 737.9 454.5 337.5 270.0 220.5 180.0 0.0 
117.0 135.0 153.0 175.5 216.0 279.0 400.5 625.4 967.4 1349.9 1745.8 2191.3 2623.3 3064.2 3496.2 3968.6 4562.6 5273.5 6218.4 7509.8 
9417.6 11838.4 14772.1 17458.4 18106.3 17759.9 17368.4 16032.0 12778.8 6974.4 3001.2 994.4 472.5 360.0 292.5 252.0 0.0 
117.0 135.0 153.0 171.0 207.0 261.0 369.0 571.4 886.4 1246.4 1642.3 2065.3 2510.8 2956.2 3397.2 3865.1 4441.1 5125.0 6051.9 7383.8 
9125.2 11433.5 14326.7 17116.4 18124.3 17795.9 17296.4 16063.5 13386.3 7761.8 3410.7 1138.4 472.5 369.0 306.0 265.5 0.0 
117.0 130.5 139.5 148.5 157.5 175.5 198.0 243.0 306.0 418.5 602.9 845.9 1160.9 1489.4 1885.3 2308.3 2789.7 3419.7 4139.6 5057.5 6299.4 
7635.8 9444.6 11568.4 14398.7 16239.0 15447.1 13237.8 10133.1 6861.9 4544.6 2708.8 1493.9 719.9 306.0 297.0 0.0 
117.0 121.5 126.0 126.0 126.0 126.0 126.0 126.0 126.0 135.0 144.0 162.0 184.5 220.5 261.0 328.5 423.0 575.9 805.4 1156.4 1655.8 2204.8 2821.2 3280.2 
3671.7 4436.6 5593.0 6123.9 5512.0 4337.6 3163.2 2249.8 1408.4 531.0 81.0 27.0 0.0 
117.0 121.5 121.5 117.0 117.0 112.5 108.0 103.5 103.5 103.5 103.5 103.5 108.0 112.5 121.5 130.5 153.0 193.5 270.0 391.5 566.9 706.4 710.9 575.9 
490.5 634.4 1039.4 1534.4 1588.4 1187.9 647.9 310.5 126.0 49.5 22.5 13.5 0.0 
117.0 117.0 112.5 108.0 103.5 103.5 94.5 90.0 85.5 85.5 85.5 81.0 81.0 76.5 76.5 76.5 81.0 90.0 117.0 175.5 234.0 238.5 148.5 94.5 67.5 58.5 
49.5 49.5 45.0 40.5 36.0 22.5 18.0 18.0 13.5 13.5 0.0 
117.0 112.5 103.5 94.5 90.0 90.0 81.0 76.5 67.5 58.5 54.0 49.5 45.0 40.5 31.5 27.0 22.5 18.0 18.0 18.0 13.5 9.0 9.0 4.5 4.5 4.5 9.0 9.0 4.5 9.0 9.0 9.0 9.0 
9.0 13.5 13.5 0.0 
117.0 103.5 94.5 85.5 81.0 72.0 63.0 49.5 40.5 36.0 27.0 22.5 13.5 13.5 9.0 9.0 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 4.5 4.5 9.0 9.0 
9.0 0.0 
117.0 99.0 85.5 76.5 72.0 58.5 49.5 36.0 27.0 18.0 13.5 9.0 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 4.5 9.0 9.0 
0.0 
117.0 94.5 81.0 72.0 63.0 49.5 36.0 27.0 18.0 9.0 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 4.5 4.5 
0.0 
117.0 94.5 81.0 67.5 58.5 45.0 31.5 22.5 13.5 9.0 4.5 0.0 0.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 4.5 
0.0 
117.0 94.5 81.0 67.5 54.0 45.0 27.0 18.0 13.5 4.5 0.0 0.0 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 
0.0 
117.0 94.5 81.0 67.5 54.0 45.0 31.5 22.5 13.5 4.5 0.0 13.5 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
117.0 94.5 81.0 67.5 58.5 45.0 31.5 22.5 18.0 9.0 9.0 13.5 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 0.0 
0.0 
117.0 94.5 81.0 67.5 54.0 45.0 31.5 22.5 18.0 9.0 9.0 18.0 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 
0.0 
